For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 SF6 90 A - Swage fitting 90° for hose HD 500
Bill of material
PA 720 SF 6 90
DES
Identifier
PA 720 SF 6 90
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
FS
Flange size
3/4" Inch
D
Diameter D
41.30 mm
H
Length H
8.8 mm
L1
Length L1
127.5 mm
L2
Length L2
62.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.